Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
DOR 4573 - Slider set
Bill of material
DOR 4573 Slider set
ARTIKEL
Articlenumber
dor_4573
L
Length
71.8 mm
B
Width
30 mm
GEWICHT
Weight
0.064 kg
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of Robotunits