Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
DOR 4555 - Door stop
Bill of material
DOR 4555 Tueranschlag
ARTIKEL
Articlenumber
DOR_4555
L
Length
52.000 mm
B
Width
38.600 mm
H
Height
10.000 mm
GEWICHT
Weight
0.02 kg kg
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of Robotunits