Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
MAT 903_ - Adapter
Bill of material
MAT 9033 Adapter ESD Anschlag Set
CNSORDERNO
Order code
MAT 9033
u
L
Length
40.000 mm
B
Width
63.000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Local offices of Robotunits