Catalog navigation
CAD model selection
Selectable products: 4
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
MAT 455_ - Front part
Bill of material
MAT 4555 Stirnelement ESD flach Set
CNSORDERNO
Order code
MAT 4555
u
L
Length
40.000 mm
B
Width
20.000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Local offices of Robotunits