Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
MAL 453_ - Gleitleiste
Bill of material
MAL 4530 NNN 1200 Gleitleiste Stange, Länge 1200 mm
CNSORDERNO
Order code
MAL 4530 NNN 1200
u
B
Width
37.500 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Local offices of Robotunits