Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
CAP3002 - End cap for round tube 30x2
Bill of material
CAP3002 End cap for round tube 30x2
D1
Outer diameter
30.000 mm
D2
Inner diameter
26.000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Local offices of Robotunits