Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
TIN 4511 - Safety fence fastener
Bill of material
TIN 4511 Schutzzaunverbinder [10]
L
Length
100.000 mm
B
Width
40.000 mm
S
Height
4.000 mm
POSLKS
Position screw
mm
Enter value for POSLKS
Position screw
mm
cm
inch
ft
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices