Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
DOR 4571 - Centering unit
Bill of material
DOR 4571 Centering unit
ARTIKEL
Articlenumber
dor_4571
B
Width
30.000 mm
L1
Length 1
40.000 mm
L2
Length 2
35.000 mm
S
Thickness
5.000 mm
GEWICHT
Weight
0.1 kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices