Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
CAL4515 - Panel profile
Bill of material
CAL4515 SNN 0050
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
3000 mm
GEW
Weight
0.285 kg/m
F
Panel thickness
4 - 6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices