Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
PIN 4532 - Roller retainer
Bill of material
Robotunits Roller retainer PIN 4532
ARTIKEL
Articlenumber
PIN 4532
L
Length X
50.000 mm
B
Width Y
20.000 mm
H
Height Z
12.000 mm
ROB
Robotunits Webshop
PIN 4532
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices