Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
Basic single door - Basic
Bill of material
SBS 1044 SLA 2160
ANSCH
Door hinge
ELEMENT
Panel material
B
Width
1124.000 mm
H
Height
2200.000 mm
LH
Inside height
2160.000 mm
LW
Inside width
1044.000 mm
GEW
Weight
29.974 kg
ROB
Robotunits Webshop
SBS 1044
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices