Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Robotunits
Description
Allround post - Allround
Bill of material
SAP 4180 ANA 2200
PIL
Profil
40x80
VA
Fastener mounting
STH
Height
2200.000 mm
GEW
Weight
6.467 kg
ROB
Robotunits Webshop
SAP 4180
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices